Remote transmitter module, Modicon TM3,

TM3XTRA1

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The remote transmitter module is physically connected by a bus expansion cable. It is remote transmitter module with a current consumption of 100mA, 30mA at 5V DC via bus connector and a maximum power dissipation of 0.6W. It is furnished with RJ45 connector for connecting the bus receiver, screw connector terminal for electrical connection. It is an IP20 rated product. Its dimensions are 23.65mm (Width) x 73.3mm (Depth) x 90mm (Height). It weighs 0.065kg. This product is certified by CE, Merchant Navy, GOST, CSA HazLoc, C-Tick. It meets Class I Division 2 Groups A/B/C/D CSA C22.2 No 213, Class I Division 2 Groups A/B/C UL 1604, CSA C22.2 No 142, IEC 61131-2 and UL 508 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.

รายละเอียดสินค้า

Activity IDMST
หมายเลขส่วนประกอบ TM3XTRA1
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon TM3
ขนาดบรรจุภัณฑ์ 0 x 23.65 x 90 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

logic controller- Modicon M241- 24 IO- relay
TM241C24R

สินค้าหมด

logic controller- Modicon M241- 24 IO- transistor- PNP
TM241C24T

สินค้าหมด

Logic controller- Modicon M241- 24 IO transistor NPN
TM241C24U

สินค้าหมด

logic controller- Modicon M241- 40 IO- relay
TM241C40R

สินค้าหมด

logic controller- Modicon M241- 40 IO- transistor- PNP
TM241C40T

สินค้าหมด

logic controller- Modicon M241- 40 IO- transistor- NPN
TM241C40U

สินค้าหมด

logic controller- Modicon M241- 24 IO- relay- Ethernet
TM241CE24R

check-small มีสินค้า

Price starting from
THB 35,845.00
THB 21,507.00
logic controller- Modicon M241- 24 IO- transistor- PNP- Ethernet
TM241CE24T

check-small มีสินค้า

Price starting from
THB 35,524.00
THB 25,841.00