
calcActive())">
Variable speed drive ATV31011 kW15 hp380...460 V3 phase
ATV310HD11N4E
THB 53,500.00
THB 30,099.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV310HD11N4E
Variable speed drive ATV31011 kW15 hp380...460 V3 phase
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Variable speed drive ATV31011 kW15 hp380...460 V3 phase
THB 53,500.00
THB 30,099.00
Description
- This Altivar Easy 310 variable speed drive can feed 3-phase asynchronous motors up to a rated power of 11kW15hp at 380V to 460V AC
- It is ideal to control motor speed for 3-phase constant torque applications
- It has a compact form-factor with 150mm widthallowing for a flexible and easy installation on a mounting plate
- It is suitable for the most common applicationsincluding: textilepackaging and printing machinesmaterial handlingmachine toolswood making machineceramic machine etc
- It offers high readability of key parameters thanks to a bright LED 4-digit display
- Underload and overload detection help to protect your installation
- It also offers a door coverstatus and faults display with navigation button
Product Details
Activity | IDVSD |
---|---|
Part Number | ATV310HD11N4E |
Watt | 11 kW |
Product or component type | Variable speed drive |
Hp | 15.00 hp |
Product Type | Altivar Easy 310 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 4.145 kg |
Min V | 380 V |
Max V | 460 V |
Range of Product | Easy Altivar 310 |
Device Short Name | ATV310 |
Product Category | Variable Speed Drives |
Range | Altivar Easy 310 |
Package1 Length*Width*Height (dimensions) | 26.5 x 23 x 20 cm |