
calcActive())">
variable speed drive, Altivar Machine ATV340, 1.5kW, heavy duty, 400V, 3 phases
ATV340U15N4
THB 0.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV340U15N4
variable speed drive, Altivar Machine ATV340, 1.5kW, heavy duty, 400V, 3 phases
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | IDVSD |
---|---|
Package 1 Weight | 2.476 kg |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | Altivar 340 |
Package1 Length*Width*Height (dimensions) | 32.000 x 37.000 x 11.000 cm |