graphic display terminal, Altivar, 240 x 160pixels, IP65

VW3A1111

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This graphic terminal is an option for variable speed drives of Altivar range. It is a dialogue option for the variable speed drive. Its protection index is IP65. This terminal can be connected and mounted on the front of the drive or on an enclosure door using a remote mounting accessory, it also can be connected to a PC to exchange files or to several drives in multidrop mode. Its maximum operating temperature is 50 °C. It provides a pixel resolution of 240 x 160 pixels and 8 lines of display. It weighs 200g. It provides 24 integrated languages (complete alphabets) covering the majority of countries around the world (other languages can be added). It is used to control, adjust and configure the drive, display the current values (motor, input/output values, etc.), save and download configurations (several configurations can be saved in the 16MB memory). A remote mounting kit for mounting on enclosure door with IP65 degree of protection is available as accessory, to be ordered separately.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ VW3A1111
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altivar Process ATV600

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว