
calcActive())">
Motor circuit breaker, TeSys Deca, 3P, 1 A, magnetic, rotary handle, screw clamp terminals
GV2L05
THB 3,445.40
THB 1,528.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2L05
Motor circuit breaker, TeSys Deca, 3P, 1 A, magnetic, rotary handle, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker, TeSys Deca, 3P, 1 A, magnetic, rotary handle, screw clamp terminals
THB 3,445.40
THB 1,528.00
Description
TeSys GV motor circuit breaker, 3 poles (3P), 1A/690V, for 3-phase motor applications 0.25-0.37kW@400V. It provides a magnetic protection with a tripping level at 13xIn, high breaking capacity Icu 100kA. Connection by screw clamp terminals. Start-stop control by rotary handle guaranteed for 100 000 cycles AC-3. To complete motor protection, use in association with a thermal overload relay LRD05 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2L05 |
Product Type | motor circuit breaker |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 263 g |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | TeSys GV2 |
Package1 Length*Width*Height (dimensions) | 9.3 x 4.6 x 10 cm |