
calcActive())">
Changeover Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 230V AC 50/60Hz coil, screw clamp terminals
LC2D80004P7
THB 0.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2D80004P7
Changeover Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 230V AC 50/60Hz coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys Deca changeover contactor, 4 poles (4NO), for non-inductive load applications up to 125A/690V AC-1. It provides 230V 50/60Hz AC coils, without build-in auxiliary contacts, power connection by screw terminals, control by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (207mm width), DIN-rail mounting or screw fixing. With pre-wired changeover power connections, mechanical interlock (without electrical interlocking). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC2D80004P7 |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 0 x 207 x 127 mm |