3708 results

Sort By arrow-down
Kit for star delta starter assembling, for 2 x contactors LC1D25-D38 and star LC1D09-D18, without timer block
LAD93218

In stock

circuit breaker, EasyPact EZS400N with TMD trip unit, 350A, 3P/3d
EZS400N3350

In stock

circuit breaker, EasyPact EZS250F with TMD trip unit, 225A, 3P/3d
EZS250F3225

In stock

circuit breaker, EasyPact EZS250E with TMD trip unit, 225A, 3P/3d
EZS250E3225

In stock

circuit breaker, EasyPact EZC250H, TMD, 175A, 3 poles 3d
EZC250H3175

In stock

EZBOX100
EZBOX100

In stock

EZASHT200ACT
EZASHT200ACT

In stock

Circuit breaker, ComPacT NSX250F, 36kA/415VAC, 3 poles, TMD trip unit 125A
C25F3TM125

In stock

Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 3 poles, TMD trip unit 50A
C10B3TM050

In stock

Schneider Electric 35A 440V Wheatherproof Surface Mount Triple Pole Isolating Switch IP66
WHT35_GY

In stock

20A 440V Wheatherproof Surface Mount Double Pole Isolating Switch IP66

In stock

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 115A, 48V DC standard coil, screw clamp terminals
LC1D115ED

Out of stock