نتائج ١٠٠

رتب حسب arrow-down
APC Smart-UPS On-Line, 3kVA, Tower, 230V, 8x C13+2x C19 IEC outlets, SmartSlot, Extended runtime, W/O rail kit
SRT3000XLI

متوفر

APC Smart-UPS On-Line, 1500VA/1500W, Tower, 230V, 6x C13 IEC outlets, SmartSlot, Extended runtime, W/O rail kit
SRT1500XLI

متوفر

APC Smart-UPS 5000VA 230V Rackmount/Tower
SUA5000RMI5U

متوفر

APC Smart-UPS, Line Interactive, 3kVA, Tower, 230V, 8x IEC C13+2x IEC C19 outlets, SmartConnect Port+SmartSlot, AVR, LCD
SMT3000IC

متوفر

APC Smart-UPS, Line Interactive, 2200VA, Tower, 230V, 8x IEC C13+2x IEC C19 outlets, SmartConnect Port+SmartSlot, AVR, LCD
SMT2200IC

متوفر

APC Smart-UPS, Line Interactive, 1500VA, Tower, 230V, 8x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD
SMT1500IC

متوفر

APC Smart-UPS XL 1000VA USB & Serial 230V
SUA1000XLI

متوفر

APC Back-UPS, 750VA, Tower, 230V, 4x IEC C13, AVR
BX750MI

متوفر

APC Easy UPS 1 Ph Line Interactive, 3kVA, Tower, 230V, 6 Universal outlets, AVR, LCD
SMV3000AI-MSX

متوفر

APC Easy UPS 1 Ph Line Interactive, 2000VA, Tower, 230V, 6 Universal outlets, AVR, LCD
SMV2000AI-MSX

متوفر

APC Easy UPS 1 Ph Line Interactive, 1500VA, Tower, 230V, 4 Universal outlets, AVR, LCD
SMV1500AI-MSX

متوفر

APC Easy UPS BVX 700VA, 230V, AVR, USB Charging, IEC Sockets
BVX700LUI

متوفر