APC Smart-UPS On-Line, 3kVA, Tower, 230V, 8x C13+2x C19 IEC outlets, SmartSlot, Extended runtime, W/O rail kit

SRT3000XLI
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Smart-UPS On-Line, 3kVA, Tower, 230V, 8x C13+2x C19 IEC outlets, SmartSlot, Extended runtime, W/O rail kit

Product Details

Product weight 31.3 kg
Activity SPBPP
Height 43.2 cm
Depth 63.5 cm
Range of Product Smart-UPS On-Line
Width 8.5 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS On-Line, 3kVA, Tower, 230V, 8x C13+2x C19 IEC outlets, SmartSlot, Extended runtime, W/O rail kit
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.