img

Easy Return

Fast delivery

Safe & secure payment

Shop by Category

Bestsellers

Miniature circuit breaker (MCB), Easy9, 1P, 20A, C curve, 6000A (IEC/EN 60898-1)
EZ9F56120
Miniature circuit breaker (MCB), Easy9, 1P, 32A, C curve, 6000A (IEC/EN 60898-1)
EZ9F56132
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 20A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F44120
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 32A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F44132
Miniature Circuit Breaker(MCB)
EZ9F59120
Miniature Circuit Breaker(MCB)
EZ9F59132
Acti9 - fuse-disconnector STI - 1 pole - 25 A - for fuse 10.3 x 38 mm
A9N15636
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H RCBO, 1P+Ns, 20A, 30mA, A type, 10000A
A9D11820
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H RCBO, 1P+Ns, 32A, 30mA, A type, 10000A
A9D11832
Vertical TPN distribution board, Easy9 Resbo, 12 ways with 100A EZC MCCB
RES312EZ100
Vertical TPN distribution board, Easy9 Resbo, 30 ways with 100A EZC MCCB
RES330EZ100
Vertical TPN distribution board, Easy9 Resbo, 24 ways with 100A EZC MCCB
RES324EZ100
Acti9 Vertical TPN 24way with 100A NSX MCCB
A9H324MNS100FD
Acti9 Vertical TPN 24way with 100A EZ MCCB
A9H324MEZ100FD
Acti9 Vertical TPN 18way with 100A NSX MCCB
A9H318MNS100FD
Single phase distribution board, Acti9 Disbo, row type,16 ways, flush mount
DSP1ROW16
Single phase distribution board, Acti9 Disbo, row type, 10 ways, flush mount
DSP1ROW10
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 40A, AC type, 30mA
A9R71240
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, AC type, 30mA
A9R71225
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 40A, AC Type, 30mA
EZ9R39240
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 25A, AC Type, 30mA
EZ9R39225
img

Do you have any questions or need help?

Get in Touch with us, we're here for you

Contact us