Why Easy9 Pro ?

Flexibility

Flexibility to
match your needs

Reliability

Focused
on reliability

Sustainability

Leading the
way in sustainability

Safety

Safety

Applications

Individual buildings

Single houses, villas, small offices

Collective buildings

Apartment complexes, commercial spaces

Discover Schneider Electric's Easy9 Pro

  • Reliable protection for homes & projects
  • Safety indicators & smart design
  • Built for sustainability & performance
Green Premium Logo

A Green Premium Over

Green Premium is our product sustainability program that provides transparent information on hazardous substances, environmental impact, and end-of-life instructions. Marked with the Green Premium label, Easy9 Pro comes with a complete, externally verified Product Environmental Profile (PEP) and is compliant with RoHS and REACH.

PEP Eco Passport Logo

Packaging That Does More With Less

All our product packaging contains a minimum of 70% recycled content and is free from single-use plastic. By using brown cardboard, we avoid the whitening processes to reduce waste and environmental impact. The packaging can be easily recycled.

Miniature Circuit Breaker (MCB)

A Miniature Circuit Breaker protects your home or office from overloads and short circuits.
It cuts off power when the current is too high – keeping your devices and wiring safe.

  • Easy installation
  • Reliable performance
  • Available in variable sizes and ratings
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 1A, B curve, 6000A (IEC/EN 60898-1), 50kA (IEC/EN 60947-2)
A9F43101
SAR93.00
SAR51.15
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 2A, B curve, 6000A (IEC/EN 60898-1), 50kA (IEC/EN 60947-2)
A9F43102
SAR93.00
SAR51.15
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 4A, B curve, 6000A (IEC/EN 60898-1), 50kA (IEC/EN 60947-2)
A9F43104
SAR89.00
SAR48.95
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 6A, B curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F43106
SAR46.58
SAR25.62
Acti9 iC60N 1P B 10A MCB
A9F43110
SAR46.35
SAR25.49
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 40A, B curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F43140
SAR52.00
SAR28.60
Acti9 iC60N 3P B 50A MCB
A9F43350
SAR251.73
SAR138.45
Acti9 iC60N 1P C 20A MCB
A9F44120
SAR35.41
SAR19.48

Residual Current Circuit Breaker (RCCB)

A Residual Current Circuit Breaker protects people from electric shocks caused by earth leakage. If electricity flows through an unintended path — the RCCB instantly cuts the power.

  • Protects from electric shocks
  • Essential for wet areas
  • Instant power cut-off
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 40A, A type, 300mA, selective
A9R25240
SAR436.00
SAR239.80
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 63A, A type, 300mA, selective
A9R25263
SAR468.00
SAR257.40
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 63A, A-SI type, 300mA
A9R34463
SAR1,022.00
SAR562.10
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 80A, A-SI type, 300mA, selective
A9R35480
SAR1,492.00
SAR820.60
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 25A, AC Type, 30mA
EZ9R39225
SAR140.00
SAR77.00
Residual current circuit breaker(RCCB), Easy9 Pro, 4P, 25A, AC Type, 30mA
EZ9R39425
SAR200.00
SAR110.00
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 63A, AC Type, 30mA
EZ9R39263
SAR200.00
SAR110.00
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 16A, AC Type, 30mA
EZ9R39216
SAR140.00
SAR77.00

Residual Current Breaker with Overcurrent protection (RCBO)

An Residual Current Breaker with Overcurrent protection combines the functions of an MCB and RCCB in one device.
It protects against both overloads and earth leakage – giving complete protection in a single unit.

  • Protects from overloads & leakage ,
  • Space-saving design
  • Ideal for individual circuits
IC60H RCBO 1PPNS 16A C 10MA A 230V
A9D10816
SAR156.00
SAR85.80
IC60 RCBO 2P 0.03A VD A C10A 220_240V
A9D11210
SAR389.00
SAR213.95
Acti9 iC60H2 2P C 16A 30mA A RCBO
A9D11216
SAR388.00
SAR213.40
IC60H RCBO 1PPNS 25A C 30MA A 230V
A9D11825
SAR283.00
SAR155.65
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H RCBO, 1P+Ns, 25A, 100mA, A type, 10000A
A9D12825
SAR332.00
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H3, 3P+Ns, C Curve, 25A, 100mA, A type, 10000A
A9DC2925
SAR1,400.00
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H3, 3P+Ns, C Curve, 10A, 100mA, A type, 10000A
A9DC2910
SAR1,500.00
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H3, 3P+Ns, C Curve, 20A, 30mA, A type, 10000A
A9DC1920
SAR1,250.00

Accessories

Accessories are essential components that enhance the functionality, safety, and organization of electrical distribution boards.

These accessories help electricians and panel builders achieve faster installation, better aesthetics, and safer operation.

  • Ensure safer operation
  • Support faster installation
  • Improve aesthetics & organization
Shunt release MX, Easy9 Pro, 100 to 415 V AC, 110 to 130 V DC
EZ9A29476
SAR110.00
SAR60.50
Fault contact, Easy9 Pro, SD, 240VAC to 415VAC, 24VDC to 130VDC, bottom connection
EZ9A29927
SAR70.00
SAR38.50
Auxiliary contact, Easy9 Pro, OF, 240VAC to 415VAC, 24VDC to 130VDC, bottom connection
EZ9A29924
SAR70.00
SAR38.50