Easy9 RCBO 240V 1P + N 20A C 6000A 30mA
SKU :
EZ9D56820
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR268.00
SAR147.40
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 RCBO 240V 1P + N 20A C 6000A 30mA
SAR268.00
SAR147.40
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 20 A |
| Ambient Air Temperature for Operation | -15-60 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Earthing System | TN |
| Depth | 72 mm |
| Device Short Name | Easy9 RCBO |
| Device Location in System | outgoer |
| Device Application | distribution |
| Breaking Capacity | 6000 A Icn at 240 V AC 50 Hz conforming to BS EN 61009-1 |
| Curve Code | C |
| Control Type | toggle |
| Colour | grey (RAL 7035) |
| [ui] Rated Insulation Voltage | 500 V |
| Network Type | AC |
| Network Frequency | 50 Hz |
| Mounting Support | DIN rail |
| Net Weight | 180 g |
| Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
| Range | Easy9 |
| Electrical Durability | 4000 cycles 240 V AC 50 Hz |
| Poles Description | 1P + Ns |
| Mechanical Durability | 10000 cycles |
| Relative Humidity | 95-95 % at 55-55 °C |
| Standards | BS EN 61009-1 |
| [uimp] Rated Impulse withstand Voltage | 4 kV |
| [ue] Rated Operational Voltage | 240 V AC 50 Hz |
| Tropicalisation | 2 |
| Trip Unit Technology | thermal-magnetic |
| 9 mm Pitches | 2 |
| Tightening Torque | 2-2 N.m top or bottom |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 20 A |
| Ambient Air Temperature for Operation | -15-60 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Earthing System | TN |
| Depth | 72 mm |
| Device Short Name | Easy9 RCBO |
| Device Location in System | outgoer |
| Device Application | distribution |
| Breaking Capacity | 6000 A Icn at 240 V AC 50 Hz conforming to BS EN 61009-1 |
| Curve Code | C |
| Control Type | toggle |
| Colour | grey (RAL 7035) |
| [ui] Rated Insulation Voltage | 500 V |
| Network Type | AC |
| Network Frequency | 50 Hz |
| Mounting Support | DIN rail |
| Net Weight | 180 g |
| Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
| Range | Easy9 |
| Electrical Durability | 4000 cycles 240 V AC 50 Hz |
| Poles Description | 1P + Ns |
| Mechanical Durability | 10000 cycles |
| Relative Humidity | 95-95 % at 55-55 °C |
| Standards | BS EN 61009-1 |
| [uimp] Rated Impulse withstand Voltage | 4 kV |
| [ue] Rated Operational Voltage | 240 V AC 50 Hz |
| Tropicalisation | 2 |
| Trip Unit Technology | thermal-magnetic |
| 9 mm Pitches | 2 |
| Tightening Torque | 2-2 N.m top or bottom |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account