APC Smart-UPS On-Line, 1500VA/1500W, Tower, 230V, 6x C13 IEC outlets, SmartSlot, Extended runtime, W/O rail kit
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS On-Line, 1500VA/1500W, Tower, 230V, 6x C13 IEC outlets, SmartSlot, Extended runtime, W/O rail kit
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 20.5 kg |
---|---|
Activity | SPBPP |
Height | 43.2 cm |
Depth | 50.5 cm |
Range of Product | Smart-UPS On-Line |
Width | 8.5 cm |