APC Smart-UPS, Line Interactive, 3kVA, Tower, 230V, 8x IEC C13+2x IEC C19 outlets, SmartConnect Port+SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS, Line Interactive, 3kVA, Tower, 230V, 8x IEC C13+2x IEC C19 outlets, SmartConnect Port+SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 52.5 kg |
---|---|
Activity | SPBPP |
Height | 43.5 cm |
Depth | 54.4 cm |
Range of Product | Smart-UPS |
Width | 19.7 cm |