
calcActive())">
APC Easy UPS BVX 700VA, 230V, AVR, USB Charging, IEC Sockets
BVX700LUI
SAR276.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BVX700LUI
APC Easy UPS BVX 700VA, 230V, AVR, USB Charging, IEC Sockets
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS BVX 700VA, 230V, AVR, USB Charging, IEC Sockets
SAR276.13
Description
APC Easy UPS BVX 700VA, 230V, AVR, USB Charging, IEC Sockets
Product Details
Product weight | 4.2 kg |
---|---|
Activity | SPPPP |
Height | 13.8 cm |
Depth | 31 cm |
Range | Easy UPS |
Width | 9.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account