APC Smart-UPS XL 1000VA USB & Serial 230V

SUA1000XLI
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Smart-UPS XL 1000VA USB & Serial 230V

Product Details

Product weight 27.27 kg
Activity SPBPP
Height 21.6 cm
Depth 43.9 cm
Range of Product Smart-UPS
Width 17 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS XL 1000VA USB & Serial 230V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.