APC Smart-UPS, Line Interactive, 1500VA, Tower, 230V, 8x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD

SMT1500IC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Smart-UPS, Line Interactive, 1500VA, Tower, 230V, 8x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD

Product Details

Product weight 24.09 kg
Activity SPBPP
Height 21.9 cm
Depth 43.9 cm
Range of Product Smart-UPS
Width 17.1 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS, Line Interactive, 1500VA, Tower, 230V, 8x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.