APC Smart-UPS 5000VA 230V Rackmount/Tower

SUA5000RMI5U
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Smart-UPS 5000VA 230V Rackmount/Tower

Product Details

Product weight 97.73 kg
Activity SPBPP
Height 22.2 cm
Depth 66 cm
Range of Product Smart-UPS
Width 48.3 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS 5000VA 230V Rackmount/Tower
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.