
calcActive())">
APC Back-UPS, 750VA, Tower, 230V, 4x IEC C13, AVR
BX750MI
SAR316.21
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BX750MI
APC Back-UPS, 750VA, Tower, 230V, 4x IEC C13, AVR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Back-UPS, 750VA, Tower, 230V, 4x IEC C13, AVR
SAR316.21
Description
APC Back-UPS, 750VA, Tower, 230V, 4x IEC C13, AVR
Product Details
Product weight | 5.4 kg |
---|---|
Activity | SPPPP |
Height | 16 cm |
Depth | 35.5 cm |
Range | Back-UPS |
Width | 12 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account