CONTACT BLOCK 1N0+1NC

Share
In stock
SKU
VZ7
Regular Price Price: ₹ 1,510 Special Price Price: ₹ 830
45% Off ( Prices are all exclusive of taxes )

TeSys VARIO - auxiliary contact block - 1 NC early-break+1 NO late-make

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys Vario add-on module, auxiliary contact block, for TeSys Vario V02 to V6 switch bodies. It provides 1NO+1NC contacts (late make NO, early break NC) rated for AC operation until 12A/690V and DC operation until 8A/250V. To be mounted on one side of the switch body. A maximum of 2 additional auxiliary contact block modules VZ7 or VZ20 can be attached to the switch body, one in each side. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

More Information
Product Name CONTACT BLOCK 1N0+1NC
Range Name TeSys Vario
Tax Class GST-18
Write Your Own Review
You're reviewing:CONTACT BLOCK 1N0+1NC
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.