Wiser-Anubhav Package
Wiser Anubhav - Experience Smart homes, Get Wiser @999INR!
- Try the product for 10 days and return with full refund if not satisfied
- What More? Get an Alexa Smart Speaker for FREE with purchase of this trial pack
- Select the coupon code WISERANUBHAV to get Wiser @999INR
Terms & Conditions:
- Pay 999INR, Enjoy the Wiser Smart Home trial for 10 days
- On 9th day from the day of installation you will receive payment link from Schneider Electric authorized payment gateway for balance payment, details are as below
Package details |
Amount payable after trial period (Incl Tax) |
Anubhav with Smart Doorbell |
71,003/- |
Anubhav without Smart Doorbell |
54,004/- |
- If you want to raise a return request of Wiser, call/email us within 10 days from the day of installation.
- Customer Care Center 1800 103 0011/1800 419 4272, Support.ccc@schneider-electric.com
Once there were smart homes, now there are Wiser Homes!
Wiser is our Smart Home Solution allowing you to remotely control all your appliances at home with your voice or through an App.
Now making your home, Wiser is simple. Once you order, you will recieve the following:
- Free shipping
- Free installation by an electrician
- Free consultation
- Easy warranty
- Customer care support
What do you get in this package?
Package Type | Gateway | 4 Channel Relay | Fan controller | Smart Doorbell |
Anubhav-With Smart Door Bell | 1 | 3 | 1 | 1 |
Anubhav - Without Smart Door Bell | 1 | 3 | 1 | - |
Some of the amazing features in this solution as follows:
- Zero Wiring. Absolutely No changes to your existing home.
- The brand of switch you have does not matter
- Interlinks your electricals through Wi-Fi, providing true and easy integration
- Control and access anywhere and anytime through your voice or our easy-to-use App
- Schedule the scene based on your time and mood – 6 AM Sunrise or 6 PM Prayer!
- Amazon Echo and Google Home Assistant compliant
Easy, Convinient installation
Wiser can be installed in under 4 hours by an expert free of cost. It requires no rewiring. During installation there no zero wall damage. Wiser is also portable, if you move homes, Wiser can come with you.
All appliances at your fingertips
With the Wiser smart home solution, all home appliances and devices can now be at your fingertips. Operate all devices using voice or app technology.
- Dim or brighten the lights
- Control the speed of the fan
- Close or open curtains
- Control appliances like geyser, washing machine and what not!
Enhance safety & security
With Wiser’s smart doorbell, safety in any home can be increased.
- Before opening the door, users can see who it is and communicate using an app on the smartphone.
- It’s also equipped with motion sensors and night vision technology
Here's more about what we have in the package..
Wiser- Automation Gateway:
Wiser- Automation Gateway uses Wi-Fi or Ethernet to connect through a smartphone on a mobile app. Integration and communication of Alexa, Google Home and control devices happens using advanced wireless technology. The gateway uses Wi-Fi or Ethernet to connect through a smartphone, and controls devices.
Wiser-4 Channel Relay:
This device can control the on/off function of your appliances.
One relay can control up to 4 low power devices or can be used to control one high power device.
It would automate:
- Combination of lights and fans (upto 4)
- 1 AC upto 2 Ton
- Geyser
- TV
- Chimney
- Washing machine
Technical Specification:
- 4 A Per Channel
- Maximum load on relay (this relay can automate)
- 150 Watts Incandescent
- 1000 Watts Inductive
- 200 Watts Fan -
- AC
- Geyser
- Washing Machine
- 1 per channel On /Off control is used to automate
- Cumulative load : 4 individual channels, i.e. 4 A x 4 channels = 16 A is used for On/Off Control is used to automate
Wiser-Fan Speed Controller:
It controls Fan speed & also option to connect one On/Off load
- One product to control Fan speed & One light Circuit (Relay of 4Amp)
- Cieling fan can be controlled without humming Noise
- A fan can be controlled in 4 steps
- Bell switch will be used to increase or decrease fan speed manually
- Can be controlled through App remotely or with Voice through IoT Aggregator
Wiser – Smart Doorbell
Key features
Installation
- Easy to install in place of existing Bell Switch. Neutral wire is required to operate.
- 230V External bell can used with Smart Doorbell
Connectivity
- Our doorbell is connected to the Wi-Fi network and integrated into your mobile phone, enabling you to answer the Smart Doorbell from anywhere.
- Option to View and Record the Field view anytime from Application.
Security
- Our Smart Doorbell monitors your main entrance 24X7 with inbuilt night vision
- Equipped motion sensors and night vision technology
Convenience
- 32GB storage to store the Captured Image & Recording can be viewed any time from "Wiser for India" Application
- Supports full HD resolution for recording & Viewing
Wiser- 2 Channel Dimmer Controller:
What does it do?
Controls the light intensity of the 2 circuits. Each circuit can be of 40W each
- 2 Channel Direct Dimming
- 1 channel analog dimmer and 1 channel direct dimmer
- Dimmer Mode Only
- Supports Leading Edge Dimming Technologies
- Bell switches can be used to increase or decrease the light intensity manually
Wiser-Curtain Controller:
It controls operations like (Motorized curtain control, gate opening-closing, etc.)
Has a single channel that can be used to automate the following:
- Roller curtains
- Venation blinds
- Motorized drapes and blackout curtains
- Skylights
- Motorized gates
Disclaimer:
The Wiser-Smart Home Solution offer includes one free consultation and installation by Schneider Electric Expert as subject to the details mentionedin the offer and agreed to be purchased by the customer. If any more products (more than what is mentioned in the Fab Homes solutionoffer) are required, it would be informed by the electrician and Customer would make the payment and purchase of the same accordingly.
Product Name | Wiser-Anubhav Package |
Range Name | Wiser |
Tax Class | GST-18 |
* Required Field