PENDANT STATION XACA 4 PUSH BUT TO NS 1

Share
In stock
SKU
XACA4913
Regular Price Price: ₹ 13,387 Special Price Price: ₹ 9,103
32% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Harmony XAC, yellow pendant station for hoist motor has 2-speed. This pendant station for hoist motor is designed for standard or medium-duty control circuit applications in your machines. It has 4 push buttons and 1 emergency stop with "raise", "lower", "left", "right" markings, with normally open and normally close contact. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It offers movement in 2 speeds (low and high) for each movements. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

More Information
Product Name PENDANT STATION XACA 4 PUSH BUT TO NS 1
Range Name Harmony XAC
Tax Class GST-18
Write Your Own Review
You're reviewing:PENDANT STATION XACA 4 PUSH BUT TO NS 1
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.