PM5110 Power meter 15thHar 0.5S 1DO RS48

Share
In stock
SKU
30003004D
Regular Price Price: ₹ 32,706 Special Price Price: ₹ 26,165
20% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

PM5100 power meter 600VAC 5A..1ACT 415VAC/250VDCaux CL0.5S 15thHar 1-DO RS-485

More Information
Product Name PM5110 Power meter 15thHar 0.5S 1DO RS48
Range Name Basic Meter Range
Tax Class GST-18
Write Your Own Review
You're reviewing:PM5110 Power meter 15thHar 0.5S 1DO RS48
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.