SELECTOR OPERATING HEAD 2 POSITION STAY PUT

Share
In stock
SKU
ZB4BD2
Regular Price Price: ₹ 1,056 Special Price Price: ₹ 813
23% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Harmony XB4, black selector switch head with standard handle has 2 positions, operates with stay-put mechanism. This switch head with standard handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

More Information
Product Name SELECTOR OPERATING HEAD 2 POSITION STAY PUT
Range Name Harmony XB4
Tax Class GST-18
Write Your Own Review
You're reviewing:SELECTOR OPERATING HEAD 2 POSITION STAY PUT
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.