Soft starter ATS480 140A 208 to 690V

Share
In stock
SKU
ATS480C14Y
Regular Price Price: ₹ 188,484 Special Price Price: ₹ 98,012
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

Altivar Soft Starter ATS480 is intended to start and stop asynchronous motors supplied from 208V to 690V. It meets the requirements of the most demanding applications in normal and heavy duty. With an operational rated current of 140A in normal duty, it supplies motor from 37kW to 110kW according to mains voltage. Designed for digitization, connected, optimized to meet cybersecurity standard, it simplifies project execution and maximizes the availability of applications. Its torque control (TCS) masters acceleration and deceleration. It efficiently stops high inertia application thanks to the dynamic braking and DC injection. It could be connected in-line or inside the delta to reduce its operational current. The embedded test routine simplifies the commissioning inside the delta. Its dimensions are 200mm (width) x 272mm (depth) x 340mm (height) and it weighs 12,4kg. Altivar Soft Starter ATS480 is designed to address process, infrastructures and industrial machines. It conforms to IEC/EN60947-4-1. It is certified CE, cULus, UKCA, CCC, RCM, EAC, and Marine certified DNV, ABS, BV and CCS. Display terminals, remote mounting kit, communication modules are common with Altivar Drives. Line chokes, DNV kits are common with ATS48. ATS480 is compatible with ATS48, it has same footprint, fixing, torque control algorithm, I/O, menus… The integration of Altivar Soft Starter ATS480 in EcoStruxure drastically simplifies architecture selection, detailed design and execution in automation and electrical systems. It is a Green Premium product designed to take the environmental considerations beyond current directives and regulations, compliant with RoHS and REACH.

More Information
Product Name Soft starter ATS480 140A 208 to 690V
Range Name Altivar 480
Tax Class GST-18
Write Your Own Review
You're reviewing:Soft starter ATS480 140A 208 to 690V
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.