Mureva Enclosure IP65 for IEC sock 8Mx4
This Kaedra weatherproof enclosure is a surface mounted enclosure for industrial power outlet. It is composed of 1 row of 8 modules of 18mm. It can accomodate all types of modular switchgear. There are 4 openings for industrial or domestic power outlets, buttons or indicator lights. The IP degree of protection is IP65. This enclosure is dedicated to indoor or outdoor waterproof installation. It is provided with a transparent green door for modular devices. The colour of enclosure is light grey (RAL 7035). It is intended for installation in residential, small buildings and industry. The cables can enter by the top or the bottom of the enclosure via 7 pre-cutouts. It is equipped with a back plate and a front cover with notch. It is provided with DIN rail, 4 plates for 65x85mm power outlets and 1 plate for push-button control. It comes with 1 terminal block. The terminal block has 8 outgoers (4x10mm² + 4x16mm²). A marking kit are also delivered within the product. The electrical insulation class is class II (double insulated). The overvoltage category is class II. The dissipated power is 15W. The In rated current is up to 63A. This product complies with IEC 61439-3 standard. The dimensions are (W) 236mm x (H) 460mm x (D) 160mm. The product weight is 2kg. The material is a self-extinguishing polymer material. Its resistance to flames and to abnormal heat is 650°C as per IEC 60695-2-1. It is ultraviolet resistant. The IK degree of protection is IK09. The operating temperature is -25°C to 40°C.
Product Name | Mureva Enclosure IP65 for IEC sock 8Mx4 |
Range Name | Kaedra |
Tax Class | GST-18 |
* Required Field