Mureva Enclosure IP65 1x12M E/N TB
This Kaedra weatherproof versatile enclosure up to 12 modules in 1 row comes with reversible transparent cover. This enclosure is dedicated to indoor or outdoor waterproof installation. The dimensions of the box are (W) 340mm x (H) 280mm x (D) 160mm. The rated current is 63A, according to EN 60439-1 the complete insulation is Class 2. The degree of protection is IP65 and IK09. The color of the enclosure is light grey (RAL 7035). The operating temperature are between -25°C to 60°C. Empty, this enclosure is compliant with IEC 60670. Equipped switchboards, this enclosure is compliant with IEC 60493-3.
Product Name | Mureva Enclosure IP65 1x12M E/N TB |
Range Name | Kaedra |
Tax Class | GST-18 |
* Required Field