MINIATURE RELAY 3A 4CO 24VAC WITH LED
In stock
SKU
RXM4LB2B7
Regular Price
₹ 550
Special Price
₹ 319
42% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
Zelio Relay
|
|
---|---|---|
series name |
Miniature
|
|
product or component type |
Plug-in relay
|
|
device short name |
RXM
|
|
coil interference suppression |
Without
|
|
utilisation coefficient |
20 %
|
|
sale per indivisible quantity |
10
|
contact operation |
Standard
|
|
---|---|---|
[Uc] control circuit voltage |
24 V AC 50/60 Hz
|
|
[Ithe] conventional enclosed thermal current |
3 A at -40…55 °C
|
|
status LED |
With
|
|
control type |
Without push-button
|
|
[Ui] rated insulation voltage |
250 V conforming to IEC
|
|
[Uimp] rated impulse withstand voltage |
3.6 kV during 1.2/50 µs conforming to IEC 61810-7
|
|
contacts material |
Silver alloy (Ag/Ni)
|
|
[Ie] rated operational current |
3 A (AC-1/DC-1) NO conforming to IEC
1.5 A (AC-1/DC-1) NC conforming to IEC |
|
minimum switching current |
10 mA
|
|
maximum switching voltage |
250 V AC
250 V DC |
|
minimum switching voltage |
17 V
|
|
load current |
3 A at 250 V AC
3 A at 28 V DC |
|
maximum switching capacity |
750 VA AC
84 W DC |
|
minimum switching capacity |
170 mW
|
|
operating rate |
<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load |
|
mechanical durability |
10000000 cycles
|
|
electrical durability |
100000 cycles for resistive load
|
|
average coil consumption in VA |
1.2 AC
|
|
drop-out voltage threshold |
>= 0.15 Uc AC
|
|
operating time |
20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact |
|
average resistance |
160 Ohm network: AC at 20 °C +/- 15 %
|
|
rated operational voltage limits |
19.2...26.4 V AC
|
|
protection category |
RT I
|
|
test levels |
Level A group mounting
|
|
operating position |
Any position
|
|
CAD overall width |
21 mm
|
|
CAD overall height |
27 mm
|
|
CAD overall depth |
46 mm
|
|
net weight |
0.035 kg
|
|
dielectric strength |
2000 V AC between coil and contact
2000 V AC between poles 1000 V AC between contacts |
|
safety reliability data |
B10d = 100000
|
standards |
EN/IEC 61810-1 (iss. 2)
CE RoHS compliant |
|
---|---|---|
ambient air temperature for storage |
-40…85 °C
|
|
ambient air temperature for operation |
-40…55 °C
|
|
vibration resistance |
3 gn, amplitude = +/- 1 mm (f = 10…50 Hz)operating conforming to EN/IEC 60068-2-6
6 gn, amplitude = +/- 1 mm (f = 10…50 Hz)not operating conforming to EN/IEC 60068-2-6 |
|
IP degree of protection |
IP40 conforming to EN/IEC 60529
|
|
shock resistance |
10 gn for opening conforming to EN/IEC 60068-2-27
5 gn for closing conforming to EN/IEC 60068-2-27 |
Package 1 Weight |
0.037 kg
|
|
---|---|---|
Package 1 Height |
0.410 dm
|
|
Package 1 width |
0.210 dm
|
|
Package 1 Length |
0.280 dm
|
Country of Origin: China
Product Name | MINIATURE RELAY 3A 4CO 24VAC WITH LED |
---|---|
Range Name | Harmony Relays |
Tax Class | GST-18 |
Rated Supply voltage | 24 V AC/DC |
Activity | IDSIG |
Net Weight | 0.033KG |
Category | electro mechanical relay |
MPG Description | SIG - EMR |
Height | 27MM |
Width | 21MM |
MPG | D4 |
Maximum Depth | 46MM |
Chapter ID | 85364100 |
Frequency | 50/60 Hz |
Write Your Own Review
No sellers found for this product.