Metal Box 3 module - 0.8mm
In stock
SKU
ME0103
Regular Price
₹ 139
Special Price
₹ 63
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Metal Box 3 Module - 0.8mm. Schneider Electric offers this thoughtful and efficient range of metal boxes for hassle free, safe and secure installation of wiring devices. It is featured with a weld free design that prevents corrosion and rusting while maintaining strength and durability. There are mounting clips, removable gland plates, and redesigned earth pin - all of which support an easy and convenient installation and wiring. It is tested & validated as per IS 14772. If you are looking for more information about this product, please contact us.
Product Name | Metal Box 3 module - 0.8mm |
---|---|
Range Name | Metal Boxes |
Category | Metal Back Boxes |
Tax Class | GST-18 |
No of Modules | 3 Mod |
Back Box is needed for | Livia / Opale / ZENcelo |
Sheet thickness | 0.8mm |
Write Your Own Review
No sellers found for this product.