MAGNETIC CIRCUIT BREAKER

Share
In stock
SKU
GV2L03
Regular Price Price: ₹ 6,345 Special Price Price: ₹ 2,982
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.
Main
range
TeSys
 
product name
TeSys GV2
 
device short name
GV2L
 
device application
Motor
 
poles description
3P
 
network type
AC
 
utilisation category
Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
 
network frequency
50/60 Hz conforming to IEC 60947-2
 
breaking capacity
100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ics] rated service short-circuit breaking capacity
100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
 
trip unit technology
Magnetic
 
magnetic tripping current
5 A
 
Complementary
fixing mode
35 mm symmetrical DIN rail: clipped
Panel: screwed (with 2 x M4 screws)
 
operating position
Any position
 
motor power kW
0.09 kW at 400/415 V AC 50/60 Hz
 
control type
Rotary knob
 
[Ue] rated operational voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ui] rated insulation voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Uimp] rated impulse withstand voltage
IEC 60947-2 6 kV
 
power dissipation per pole
1.8 W
 
mechanical durability
100000 cycles
 
electrical durability
100000 cycles for AC-3 at 415 V
 
maximum operating rate
40 cyc/h
 
rated duty
Continuous conforming to IEC 60947-4-1
 
connections - terminals
Screw clamp terminals 2 cable(s) 1…6 mm² solid
Screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
Screw clamp terminals 2 cable(s) 1…4 mm² flexible with cable end
 
tightening torque
1.7 N.m on screw clamp terminals
 
mechanical robustness
Vibrations: 5 Gn, 5...150 Hz conforming to IEC 60068-2-6
Shocks: 30 Gn conforming to IEC 60068-2-27
 
suitability for isolation
Yes conforming to IEC 60947-1
 
height
89 mm
 
width
45 mm
 
depth
97 mm
 
net weight
0.33 kg
 
Environment
standards
EN/IEC 60947-2
EN/IEC 60947-4-1
CSA C22.2 No 60947-4-1
UL 60947-4-1
 
product certifications
IECEE CB Scheme
UL
CSA
CCC
EAC
RINA
LROS (Lloyds register of shipping)
DNV-GL
BV
 
protective treatment
TH
 
IP degree of protection
IP20 conforming to IEC 60529
 
IK degree of protection
IK04
 
ambient air temperature for operation
-20…60 °C
 
ambient air temperature for storage
-40…80 °C
 
fire resistance
960 °C conforming to IEC 60695-2-1
 
operating altitude
0...2000 m
 

 

More Information
Product Name MAGNETIC CIRCUIT BREAKER
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:MAGNETIC CIRCUIT BREAKER
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.