3P CONTACTOR 12A AC3 5.5KW 24VDC COIL

Share
In stock
SKU
LP1K1210BD
Regular Price Price: ₹ 2,900 Special Price Price: ₹ 1,363
53% Off ( Prices are all exclusive of taxes )

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NO aux. - 24 V DC coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys K contactor, 3 poles (3NO), for motor control applications up to 12A/690V AC-3 (5.5kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 24V DC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

More Information
Product Name 3P CONTACTOR 12A AC3 5.5KW 24VDC COIL
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:3P CONTACTOR 12A AC3 5.5KW 24VDC COIL
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.