3P REVERS CONTACTOR 4KW 3P 1NC AUX 24VAC

Share
In stock
SKU
LC2K0901B7
Regular Price Price: ₹ 5,280 Special Price Price: ₹ 2,482
53% Off ( Prices are all exclusive of taxes )

TeSys K reversing contactor - 3P - AC-3 <= 440 V 9 A - 1 NC - 24 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys K reversing contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V). It provides 24V 50/60Hz AC coils, 2NC built-in auxiliary contacts, connection by screw clamp terminals. For operating rates until 600 cycles/hour in AC-3 and environments until 50°C, it procures reliability and durability to standard applications. Compact (90mm width), DIN-rail mounting or screw fixing. With pre-wired reversing power connections, mechanical interlock (without electrical interlocking). Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

More Information
Product Name 3P REVERS CONTACTOR 4KW 3P 1NC AUX 24VAC
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:3P REVERS CONTACTOR 4KW 3P 1NC AUX 24VAC
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.