3P CONTACTOR EasyPact TVS 22KW 400V AC3

Share
In stock
SKU
LC1E50N5
Regular Price Price: ₹ 9,950 Special Price Price: ₹ 4,577
54% Off ( Prices are all exclusive of taxes )

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 50A - 415 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

EasyPact TVS contactor 3 poles for motor applications up to 50A 30kW@440V. It provides a 415V 50Hz AC coil, without built-in auxiliary contacts, power and control connections by screw clamp terminals. 75mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.9 Mcycles electrical durability AC-3 and 5 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

More Information
Product Name 3P CONTACTOR EasyPact TVS 22KW 400V AC3
Tax Class GST-18
Range Name Easypact TVS
Write Your Own Review
You're reviewing:3P CONTACTOR EasyPact TVS 22KW 400V AC3
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.