TVS 3P CTR 400V 11KW 110V 50/60Hz

Share
In stock
SKU
LC1E2510F7
Regular Price Price: ₹ 2,495 Special Price Price: ₹ 1,148
54% Off ( Prices are all exclusive of taxes )

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 25A - 110 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

EasyPact TVS contactor 3 poles for motor applications up to 25A 11kW@440V. It provides a 110V 50/60Hz AC coil, 1NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 45.5mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.2 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

More Information
Product Name TVS 3P CTR 400V 11KW 110V 50/60Hz
Tax Class GST-18
Range Name Easypact TVS
Write Your Own Review
You're reviewing:TVS 3P CTR 400V 11KW 110V 50/60Hz
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.