TeSys Contactor 3P AC3 18A 110VAC

Share
In stock
SKU
LC1D186F7
Regular Price Price: ₹ 2,845 Special Price Price: ₹ 1,337
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 110 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys D contactor, 3 poles (3NO), for motor control applications up to 18A/690V AC-3/3e (7.5kW@400V). It provides a 110V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by ring-lugs screw terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name TeSys Contactor 3P AC3 18A 110VAC
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:TeSys Contactor 3P AC3 18A 110VAC
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.