ILLUMINATED PUSHBUTTON Metal 24V AC/DC

Share
In stock
SKU
XB4BW31B5
Regular Price Price: ₹ 2,636 Special Price Price: ₹ 2,030
23% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Harmony XB4 illuminated modular white push button operates with a spring return mechanism, is supplied with 24V AC/DC, uses an integral LED. It has a metal bezel. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

More Information
Product Name ILLUMINATED PUSHBUTTON Metal 24V AC/DC
Range Name Harmony XB4
Tax Class GST-18
Write Your Own Review
You're reviewing:ILLUMINATED PUSHBUTTON Metal 24V AC/DC
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.