6A Full-Flat Bell Module with Neon (2M Size), Bronze

Share
In stock
SKU
IN8486(BZ)
Regular Price ₹ 1,220 Special Price ₹ 549
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

6A Full-Flat Bell Module from The ZENcelo range of switches & sockets is a marvelous example of outstanding design and built quality, prepared with thoughtful innovation. This range of switches is the world's first full-flat mechanical switch, with patented Iso - motion technology which ensures that the switch stays in the same position whether On or Off. The product is featured with a robust & strong design. The material used is made of corrosion-resistant, heat resistant and impact resistant polycarbonate, providing long duration service. For more information, please feel free to contact us.

More Information
Product Name 6A Full-Flat Bell Module with Neon (2M Size), Bronze
Range Name Zencelo
Category Switches
Tax Class GST-18
Color Rustic Bronze
Current Rating 6A
No of Modules 2 Mod
No. of Switches per unit 1
Indicator Availability With Neon Indicator
Write Your Own Review
You're reviewing:6A Full-Flat Bell Module with Neon (2M Size), Bronze
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite