Easy9 RCCB 2P 25A 100mA AC 240V

Share
In stock
SKU
EZ9R55225
Regular Price Price: ₹ 3,654 Special Price Price: ₹ 1,900
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.
Main
range of product
Easy9
 
product or component type
Residual current circuit breaker (RCCB)
 
device short name
Easy9 RCCB
 
Poles
2P
 
neutral position
Left
 
[In] rated current
25 A
 
network type
AC
 
earth-leakage sensitivity
100 mA
 
earth-leakage protection time delay
Instantaneous
 
earth-leakage protection class
Type AC
 
rated breaking and making capacity
500 A
 
rated conditional short-circuit current
Easy9 RCCB: 3000 A 25 A
 
Complementary
device location in system
Outgoer
 
network frequency
50 Hz
 
[Ue] rated operational voltage
240 V AC 50 Hz
 
residual current tripping technology
Voltage independent
 
[Ui] rated insulation voltage
440 V AC
 
[Uimp] rated impulse withstand voltage
4 kV
 
contact position indicator
Yes
 
control type
Toggle
 
mounting mode
Clip-on
 
mounting support
DIN rail
 
comb busbar and distribution block compatibility
Top: YES
 
9 mm pitches
4
 
height
82 mm
 
width
36 mm
 
depth
77.5 mm
 
net weight
0.235 kg
 
colour
Grey (RAL 7035)
 
mechanical durability
5000 cycles
 
electrical durability
AC: 4000 cycles 240 V AC 50 Hz
 
connections - terminals
Tunnel type terminal (top or bottom) 1…35 mm² rigid
Tunnel type terminal (top or bottom) 1…25 mm² flexible
 
targeted country
India
 
Environment
standards
IEC 61008-1
IS 12640-1
 
product certifications
ISI
CE
 
IP degree of protection
IP20
 
pollution degree
2 conforming to IEC 61008-1
 
tropicalisation
2
 
relative humidity
95 % at 55 °C
 
ambient air temperature for operation
-5…55 °C
 
ambient air temperature for storage
-25…85 °C
 
Packing Units
Package 1 Weight
0.182 kg
 
Package 1 Height
95.000 mm
 
Package 1 width
35.800 mm
 
Package 1 Length
255.000 mm

Country of Origin: India

More Information
Product Name Easy9 RCCB 2P 25A 100mA AC 240V
Range Name Easy9
Tax Class GST-18
Current Rating 25A
Number of Poles 2P
Sensitivity 100mA
Color White
Write Your Own Review
You're reviewing:Easy9 RCCB 2P 25A 100mA AC 240V
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.