EZ9 Enclosure 4 Modules
In stock
SKU
EZ9EMES04
Regular Price
₹ 714
Special Price
₹ 371
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Compact Metallic Enclosures to house your protection devices.
This is a 4 module Enclousure
Country of Origin: India
Product Name | EZ9 Enclosure 4 Modules |
---|---|
Range Name | Easy9 |
Tax Class | GST-18 |
Operating Voltage | 240V/415V |
Category | DB |
Frequency | 50Hz |
Write Your Own Review
No sellers found for this product.