Electra AS20 20A/250V Socket

Share
In stock
SKU
AS20
Regular Price Price: ₹ 317 Special Price Price: ₹ 184
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

Electra socket - metal clad - 2P+E - 20A - 250V

More Information
Product Name Electra AS20 20A/250V Socket
Range Name Phaseo Dedicated
Tax Class GST-18
Write Your Own Review
You're reviewing:Electra AS20 20A/250V Socket
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.