Easy9 MCB 3P 20A C 6000A 415V
In stock
SKU
EZ9F76320
Regular Price
Price:
₹ 1,361
Special Price
Price:
₹ 680
50% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
No sellers found for this product.
Product Name | Easy9 MCB 3P 20A C 6000A 415V |
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 20A |
Number of Poles | 3P |
Breaking Capacity | 6kA |
Tripping Curves | C |
Width (in mm) | 54 |
Height (in mm) | 81 |
Depth (in mm) | 77.5 |
Operating Voltage | 415 V |
Frequency | 50/60Hz |
Write Your Own Review
* Required Field