Easy9 MCB 2P 40A B 10000A 415V

Share
In stock
SKU
EZ9F21240
Regular Price Price: ₹ 1,523 Special Price Price: ₹ 685
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Easy9 product is a low voltage miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles and 40A In rated current and B tripping curve. The Icn rated short circuit breaking capacity is up to 10000A at 415VAC conforming to EN/IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This product has a protection against short circuit and a protection of cable against overloads. It has a fault tripping indication on the front panel by the position of the handle (O-I engraved). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. The product colour is light grey (RAL7035). The dimensions are (W) 36mm x (H) 81mm x (D) 77.5mm. The weight is 0.255kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 55°C. The storage temperature is -25°C to 85°C.

More Information
Product Name Easy9 MCB 2P 40A B 10000A 415V
Range Name Easy9
Tax Class GST-18
Write Your Own Review
You're reviewing:Easy9 MCB 2P 40A B 10000A 415V
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.