Easy9 DB 63A selector switch

Share
In stock
SKU
EZ9EPS63SN
Regular Price Price: ₹ 8,816 Special Price Price: ₹ 4,584
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Easy9 product is a Pre-assembled selector switch is compatible with Easy9 Phase selector Horizontal/Vertical distribution board. The rated current can be up to 63A. phase and neutral cable and selector switch are provided. The dimensions are (W) 135mm x (H) 325mm x (D) 114mm. The product weight is 2.7 kg.

More Information
Product Name Easy9 DB 63A selector switch
Range Name Easy9
Tax Class GST-18
Write Your Own Review
You're reviewing:Easy9 DB 63A selector switch
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.