Easy TeSys Control 3P 40A 1NO

Share
In stock
SKU
LC1E40B10F7
Regular Price Price: ₹ 6,585 Special Price Price: ₹ 3,029
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 40A - 110 V AC coil

More Information
Product Name Easy TeSys Control 3P 40A 1NO
Tax Class GST-18
Range Name Easypact TVS
Write Your Own Review
You're reviewing:Easy TeSys Control 3P 40A 1NO
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.