EOCR-SSD 30 24~240 V AC/DC

Share
In stock
SKU
EOCRSSD-30S
Regular Price Price: ₹ 10,260 Special Price Price: ₹ 5,643
45% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

Electronic overcurrent relay, EOCR Digital, 3 to 30A, 220VAC

More Information
Product Name EOCR-SSD 30 24~240 V AC/DC
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:EOCR-SSD 30 24~240 V AC/DC
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.