Enclos. access. 90x100 plate 65x65&75x75

Share
In stock
SKU
13137
Regular Price Price: ₹ 630 Special Price Price: ₹ 365
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This functional plate for socket mounting is a Kaedra waterproof enclosure accessory. The dimensions are (W) 90mm x (H) 100mm for 65mm x 65mm or 75mm x 75mm power outlets. It includes a predefined part to remove. It is fixed with 4 screws. The degree of protection is IP65 and IK09. The fire resistance is 650°C. This device is made of self-extinguishing polymer material.

More Information
Product Name Enclos. access. 90x100 plate 65x65&75x75
Range Name Kaedra
Tax Class GST-18
Write Your Own Review
You're reviewing:Enclos. access. 90x100 plate 65x65&75x75
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.