GV2 GV3 UNDERVOLT 380V RHS MOUNT

Share
In stock
SKU
GVAU385
Regular Price Price: ₹ 4,200 Special Price Price: ₹ 1,974
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.
Main
range
TeSys
 
device short name
GVAU
 
product or component type
Undervoltage trip
 
Complementary
product compatibility
GV2P
GV3L
GV2LE
GV3P
GV2ME
GV2L
 
[Uc] control circuit voltage
380...400 V AC 50 Hz
 
control circuit voltage limits
0.85...1.1 Un
 
[Ui] rated insulation voltage
600 V AC conforming to UL 508
690 V AC conforming to IEC 60947-1
600 V AC conforming to CSA C22.2 No 14
 
threshold tripping voltage
0.7...0.35 Un
 
inrush power in VA
12 VA AC
 
inrush power in W
8 W DC
 
hold-in power consumption in VA
3.5 VA AC
 
hold-in power consumption in W
1.1 W for DC network
 
operating time
10...15 ms conforming to IEC 60947-1
 
on-load factor
100 %
 
connections - terminals
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
 
tightening torque
< 1.4 N.m on screw clamp terminals
 
mechanical durability
10000 cycles with GV3P and GV3L
30000 cycles with GV2ME and GV2P
 
quantity per set
Set of 10
 
net weight
0.105 kg
More Information
Product Name GV2 GV3 UNDERVOLT 380V RHS MOUNT
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:GV2 GV3 UNDERVOLT 380V RHS MOUNT
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.