KIT IP54 BLACK HANDLE - SHAFT FRONT GV2P
In stock
SKU
GV2APN01
Regular Price
Price:
₹ 4,165
Special Price
Price:
₹ 1,958
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
No sellers found for this product.
range |
TeSys
|
|
---|---|---|
device short name |
GV2AP
|
|
product or component type |
Rotary handle kit
|
|
accessory / separate part category |
Control accessory
|
|
handle colour |
Black
|
|
handle front plate colour |
Grey
|
product compatibility |
GV2P
GV2L |
|
---|---|---|
rotary handle padlocking |
Padlock in OFF position
Padlock in ON position |
|
rotary handle mounting style |
Extended
|
|
locking options description |
1 to 3 padlocks
|
|
back/door distance |
140…250 mm
|
|
net weight |
0.2 kg
|
IP degree of protection |
IP54
|
---|
Product Name | KIT IP54 BLACK HANDLE - SHAFT FRONT GV2P |
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
* Required Field