GV5P150F 3P 36kA Motor Circuit Breaker

Share
In stock
SKU
GV5P150F
Regular Price Price: ₹ 31,820 Special Price Price: ₹ 14,955
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.
Main
range
TeSys
 
product name
TeSys GV5
 
device short name
GV5P
 
product or component type
Motor circuit breaker
 
device application
Motor protection
 
protection type
Overload protection
Short-circuit protection
Instantaneous short-circuit protection
Phase unbalance
Phase loss
 
utilisation category
Category A conforming to IEC 60947-2
 
control type
Direct rotary handle
 
suitability for isolation
Yes conforming to EN/IEC 60947-2
 
poles description
3P
 
[Ue] rated operational voltage
690 V AC 50/60 Hz
 
[In] rated current
150 A at 65 °C
 
Breaking capacity code
F 36 kA
 
breaking capacity
36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ics] rated service short-circuit breaking capacity
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ui] rated insulation voltage
800 V AC 50/60 Hz conforming to IEC 60947-2
 
[Uimp] rated impulse withstand voltage
8 kV
 
overvoltage category
III
 
trip unit name
Micrologic 2.2 M
 
trip unit rating
150 A
 
trip unit technology
Electronic
 
magnetic tripping current
2250 A
 
[Isd] short-time pick-up adjustment range
5...13 x Ir adjustable 9 settings
 
thermal protection adjustment range
70…150 A adjustable 9 settings
 
thermal overload class
Class 5 conforming to IEC 60947-4-1
Class 10 conforming to IEC 60947-4-1
Class 20 conforming to IEC 60947-4-1
 
phase failure sensitivity
Yes conforming to IEC 60947-4-1
 
mechanical durability
40000 cycles
 
electrical durability
20000 cycles for AC-3 at 400/415 V In
 
maximum operating rate
25 cyc/h
 
rated duty
Continuous
 
power dissipation per pole
9.2 W
 
Complementary
motor power kW
55…75 kW at 400/415 V AC 50/60 Hz
75…90 kW at 500 V AC 50/60 Hz
90…110 kW at 660/690 V AC 50/60 Hz
 
local signalling
LED ready
LED 95 % Ith
 
standards
EN/IEC 60947-1
EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
 
product certifications
IECEE CB Scheme
EAC (pending)
 
fixing mode
By screws
 
mounting position
Horizontal and vertical
 
connections - terminals
Power circuit: bars - busbar cross section: 25 x 6 mm
Power circuit: lugs - external diameter: 25 mm
 
connection pitch
35 mm without spreaders
 
tightening torque
15 N.m screw : M8
 
width
105 mm
 
height
161 mm
 
depth
155 mm
 
net weight
2.4 kg
 
colour
Anthracite (RAL 7016)
 
Environment
ambient air temperature for storage
-55…85 °C
 
ambient air temperature for operation
-25…70 °C
 
operating altitude
0...2000 m without derating
 
IP degree of protection
IP40 conforming to IEC 60529
 
IK degree of protection
IK07 conforming to IEC 62262
 
pollution degree
3
 
protective treatment
TC
 
fire resistance
960 °C conforming to IEC 60695-2-1
 
mechanical robustness
Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
 

 

More Information
Product Name GV5P150F 3P 36kA Motor Circuit Breaker
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:GV5P150F 3P 36kA Motor Circuit Breaker
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.