APC Replacement Battery Cartridge , Black

Share
In stock
SKU
RBC44-IN
Regular Price Price: ₹ 40,000 Special Price Price: ₹ 36,000
10% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

The APC Replacement Battery Cartridge, denoted as RBC44-IN, is a crucial component designed to ensure the continued reliability and performance of your uninterruptible power supply (UPS) system. This replacement battery cartridge is engineered to provide dependable backup power, safeguarding the uninterrupted operation of critical equipment and the protection of valuable data. One of the standout features of the RBC44-IN is its compatibility with a wide range of APC UPS models, making it a versatile choice for seamless integration into your existing power infrastructure. With its 12-volt capacity, this replacement battery is capable of supplying the necessary power to keep your UPS running during power outages, voltage fluctuations, and surges. This guarantees that your connected devices remain operational, mitigating the risk of potential damage or data loss. The RBC44-IN offers a straightforward installation process, minimizing downtime and disruption to your operations when replacing UPS batteries. Its hot-swappable design allows for battery replacement without the need to shut down the UPS or disconnect your equipment, ensuring continuous power protection. The RBC44-IN is engineered to perform reliably across a broad range of environmental conditions, typically operating within an operational temperature range of -15°C to 45°C (5°F to 113°F). This durability ensures its adaptability to temperature variations commonly encountered in data centers, server rooms, and industrial settings. Regularly replacing UPS batteries is essential for maintaining the effectiveness of your UPS system. Over time, batteries degrade, and by using the RBC44-IN, you can extend the life of your UPS and preserve its ability to provide uninterrupted power backup. In conclusion, the APC Replacement Battery Cartridge, RBC44-IN, is a critical component for businesses, organizations, and individuals that rely on UPS systems for power protection. Its compatibility, ease of installation, and ability to operate in various environmental conditions make it a dependable choice for ensuring the continued reliability of your power infrastructure. By investing in replacement batteries like the RBC44-IN, you can have confidence that your critical equipment remains powered, and your data remains secure during power interruptions and fluctuations.

More Information
Product Name APC Replacement Battery Cartridge , Black
Tax Class GST-28
Range Name UPS
Extended 1 Year warranty No
Write Your Own Review
You're reviewing:APC Replacement Battery Cartridge , Black
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.